
calcActive())">
Spacial SF/SM set of depth - adjustable rail with supports - 600 mm
NSYMFSC60D
AEDÂ 113.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMFSC60D
Spacial SF/SM set of depth - adjustable rail with supports - 600 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SF/SM set of depth - adjustable rail with supports - 600 mm
AEDÂ 113.74
Description
Set of 1 adjustable symmetrical DIN rail rails for equipment The din rail support is made from zinc coated steel Suitable for enclosures of 600mm width The real depth is 495mm The real height is 26mm Fixed with a pitch of 52mm The kit is made up of fixing elements, 1 DIN rail and 2 adjustable supports This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYMFSC60D |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account