
calcActive())">
Spacial SF/SM door cross rails - nominal width: 600 mm
NSYSDCR6
AEDÂ 151.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSDCR6
Spacial SF/SM door cross rails - nominal width: 600 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SF/SM door cross rails - nominal width: 600 mm
AEDÂ 151.46
Description
Spacial SF/SM door cross rails - nominal width: 600 mm. Label: Spacial SM - range: Spacial - device composition: N/A, N/A - quantity per set: set of 1 - product or component type: door cross rail - device application: multi-purpose - enclosure nominal dimensions: N/A - mounting location: on door reinforcement frame - mounting support: direct mounting - range compatibility: N/A - Range Presentation: Floor standing steel enclosure, made from a one single piece metal sheet, folded and welded on the corners for high robustness. The steel enclosures – Spacial SM offer the largest dimensional range in the market. Find yours!Characteristics
The steel enclosures – Spacial SM are capable of withstanding 600 kg distributed in their volume.Material
- Body: sheet steel with a thickness of 1.5 mm. - Door: sheet steel with a thickness of 1.8 mm. - Coating: epoxy-polyester paint, structured finish, in grey RAL 7035. Degree of protection
- IP 55 in accordance to IEC 60529. - IK 10 (IK 08 for transparent door) in accordance to IEC 62262. Certifications
IEC 62 208, BV rules for classification steel ships, DNV
Vibration Class A, UL & CUL 1,12 & 12K, NEMA 12 & 12K.Enclosures Spare Parts
Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need. - Range Benefits: The quick and simple solutionSpacial SM is the floor standing monobloc solution that provides:
- A completely single-piece body unique in the market - High robustness, for a better protection of the material installed. - A ready to assemble enclosure with a large range of dimensions available. - Range Application Presentation:
- Industrial - Energy and infrastructures - Building
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSDCR6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account