
calcActive())">
Spacial S3DM H400xW300xD150.IP66 IK10 RAL7035. top and bottom.
NSYS3DM4315T
AEDÂ 1,064.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3DM4315T
Spacial S3DM H400xW300xD150.IP66 IK10 RAL7035. top and bottom.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial S3DM H400xW300xD150.IP66 IK10 RAL7035. top and bottom.
AEDÂ 1,064.09
Description
This S3DM is a modular distribution enclosure designed for wall-mounting The body is made of coated steel and the door is made of steel with security glass The enclosure has nominal dimensions of 400mm height, 300mm width, and 150mm depth The doors are reversible up to 120° and are secured with a three-point lock and have a 3mm double-bar locking system The enclosure is colored grey (RAL 7035) and has an epoxy-polyester powder surface structured finish The enclosure comes with two cable gland plates (top and bottom), one body, one door, one 3mm double locking system, and one document holder The enclosure is rated IK08 (IEC 62262) for impact resistance and IP66 (IEC 60529) for dust and water protection It conforms to UL, LR, GL, BV, cUL, and DNV standards Equipped with a 3 mm double-bar lock lock type. Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is BV, DNV, GL, LR, c. UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3DM4315T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account