
calcActive())">
Spacial S3DM H1000xW600xD150.IP66 IK10 RAL7035. top and bottom
NSYS3DM10615T
AEDÂ 1,932.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3DM10615T
Spacial S3DM H1000xW600xD150.IP66 IK10 RAL7035. top and bottom
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial S3DM H1000xW600xD150.IP66 IK10 RAL7035. top and bottom
AEDÂ 1,932.10
Description
This S3DM is a modular distribution enclosure designed for wall-mounting and made of steel It has nominal dimensions of 1000mm height, 600mm width and 150mm depth, with a glazed door The door is reversible up to 120° and secured with a three-point lock and 3mm double-bar locking system The enclosure is colored grey (RAL 7035) and has an epoxy-polyester powder structured finish It comes with two cable gland plates (top and bottom), one body, one door, one lock and one document holder The enclosure can be fixed on a wall by means of optional stainless-steel wall fixing lugs or on a post by means of an optional HD post fixing device This S3DM is rated IK08 (IEC 62262) for impact resistance and IP66 (IEC 60529) for dust and water protection It is certified by DNV, cUL, BV, LR, UL, and GL The enclosure is also conforming to IEC 62208 It has a gutter-shaped front rail double sheet thickness and a single piece body The accessibility for operation is from the front This compact enclosure is BV, DNV, GL, LR, c. UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3DM10615T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account