
calcActive())">
Spacial S3D flexicable gland plate with membrane pearcable 278 x 63 mm
NSYTLDME
AEDÂ 813.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTLDME
Spacial S3D flexicable gland plate with membrane pearcable 278 x 63 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial S3D flexicable gland plate with membrane pearcable 278 x 63 mm
AEDÂ 813.95
Description
Multi-purpose membrane flexicable gland plate for Spacial S3D enclosures The product is made of steel plate and HCE (heat curable elastomer) membrane The plate is 1,5mm thick The width is 345mm and real width is 360mm The height is 30mm The depth is 130mm The set contains 1 plate and membrane The flexicable gland plate is to be mounted on enclosure bottom The cable gland is undrilled Anti-corrosion protection is ensured by an epoxy-polyester powder coating
Product Details
Activity | PPUES |
---|---|
Part Number | NSYTLDME |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account