
calcActive())">
Spacial S3DB H300xW400xD150. IP66, IK10, RAL7035. No
NSYS3DB3415
AEDÂ 712.29
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3DB3415
Spacial S3DB H300xW400xD150. IP66, IK10, RAL7035. No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial S3DB H300xW400xD150. IP66, IK10, RAL7035. No
AEDÂ 712.29
Description
Spacial S3DB is a steel wall-mounting enclosure for a terminal application It has a nominal height, width and depth of 300mm, 400mm and 150mm respectively and a net weight of 4,748kg The enclosure is grey (RAL 7035) with an epoxy-polyester powder surface finish, and has a single piece body with a plain door and a 3mm double-bar lock The door is reversible and can be opened up to 180°, providing easy access to the equipment inside The enclosure is certified by BV, GL, DNV, LR, cUL and UL, and complies with IEC 62208, NEMA 4X/13, IK10 (IEC 62262) and IP66 (IEC 60529) standards It has a gutter-shaped front rail double sheet thickness for increased durability and the door and body can be removed for maintenance purposes Certifications is BV, CUL, DNV, GL, LR, UL.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3DB3415 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account