
calcActive())">
Spacial S3DB . H400xW800xD150. IP66, IK10, RAL7035. No
NSYS3DB4815
AEDÂ 1,019.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3DB4815
Spacial S3DB . H400xW800xD150. IP66, IK10, RAL7035. No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial S3DB . H400xW800xD150. IP66, IK10, RAL7035. No
AEDÂ 1,019.61
Description
Spacial S3DB steel wall-mounting enclosure for a terminal application is designed to equip with terminals in harsh environments It has a nominal height, width and depth of 400mm, 800mm and 150mm respectively The enclosure is made of steel in grey color (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a plain door and a lock The door can be opened from the front up to 180°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the body can be removed for maintenance purposes The enclosure has a high resistance to dust and water with an IP66 rating (IEC60529) and it can withstand high impact due its IK10 (IEC62262) The net weight of the enclosure is 12,2kg and it meets the IEC 62208 standards It is certified by LR, BV, DNV, UL, cUL and GL
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3DB4815 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account