Spacial S3DB . H250xW300xD150. IP66, IK10, RAL7035. No

NSYS3DB25315
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3DB steel wall-mounting enclosure for a terminal application It is certified by GL, BV, UL, LR, cUL and DNV, ensuring its quality and reliability The enclosure has a nominal height, width and depth of 250mm, 300mm and 150mm respectively It is made of steel in grey color (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a plain door and a lock The door can be opened from the front up to 180°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the body can be removed for maintenance purposes The net weight of the enclosure is 3,374kg It has a NEMA 4X/13 degree of protection, IK10 (IEC62262) and IP66 (IEC60529) The enclosure has a gutter-shaped front rail double sheet thickness and it is composed of a single piece body Accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3DB25315

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account