
calcActive())">
Spacial CRN tspt door w/o mount.plate. H400xW300xD150 IP66 IK08 RAL7035..
NSYCRN43150T
AEDÂ 679.64
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN43150T
Spacial CRN tspt door w/o mount.plate. H400xW300xD150 IP66 IK08 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN tspt door w/o mount.plate. H400xW300xD150 IP66 IK08 RAL7035..
AEDÂ 679.64
Description
Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications It has a nominal height, width, and depth of 400mm, 300mm, and 150mm, respectively The body is made of steel while the door is made of steel and security glass The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a glazed door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 5,11kg It has certifications from cUL, UL, and DNV-GL With an IK08 rating (IEC62262) and an IP66 rating (IEC60529), it is designed for use in harsh environments It also has a variant particularity of a back welded with double profile forming a protected sealed area and sides made from a single folded section The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN43150T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account