
calcActive())">
Spacial CRN tspt door w/o mount.plate. H300xW400xD200 IP66 IK08 RAL7035..
NSYCRN34200T
AEDÂ 761.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN34200T
Spacial CRN tspt door w/o mount.plate. H300xW400xD200 IP66 IK08 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN tspt door w/o mount.plate. H300xW400xD200 IP66 IK08 RAL7035..
AEDÂ 761.80
Description
The Spacial CRN wall-mounting compact enclosure comes in grey colour and designed for multi-purpose application. This compact enclosure is composed of body, cable gland plate, door, lock. The compact enclosure is made of steel (body), steel and security glass (door), making it durable and resistant. It has IP66 and IK08 protection level, which can help protect against impact, water and dust. The dimensions are (W) 400 mm x (H) 300 mm x (D) 200 mm. It features a back welded with double profile forming a protected sealed area, sides made from a single folded section. The door type is glazed, it has 1 door(s) and the door opening side is reversible. Equipped with a 3 mm double-bar lock lock type. Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN34200T |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account