
calcActive())">
Spacial CRN plain door with mount.plate. H600xW600xD300 IP66 IK10 RAL7035..
NSYCRN66300P
AEDÂ 753.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN66300P
Spacial CRN plain door with mount.plate. H600xW600xD300 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H600xW600xD300 IP66 IK10 RAL7035..
AEDÂ 753.06
Description
Spacial CRN is a multi-purpose steel wall-mounting enclosure specifically designed to be used in harsh environments It has an IK10 (IEC62262) rating and an IP66 rating (IEC60529), making it highly resistant to dust, water, and high impacts The enclosure has a nominal height, width, and depth of 600mm, 600mm, and 300mm, respectively It is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with a lock, and a mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 21,166kg and it is certified by cUL | UL | DNV-GL The sides of the enclosure are made from a single folded section and the back is welded with double profile forming a protected sealed area The accessibility of the enclosure is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN66300P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account