
calcActive())">
Spacial CRN plain door with mount.plate. H600xW600xD250 IP66 IK10 RAL7035
NSYCRN66250P
AEDÂ 726.21
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN66250P
Spacial CRN plain door with mount.plate. H600xW600xD250 IP66 IK10 RAL7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H600xW600xD250 IP66 IK10 RAL7035
AEDÂ 726.21
Description
Spacial CRN is a multi-purpose steel wall-mounting enclosure with a nominal height, width, and depth of 600mm, 600mm, and 250mm, respectively It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It comes with a cable gland plate, a plain door with a three-point lock and a 3mm double-bar insert as well as a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 19,54kg It is certified by UL, cUL, and DNV-GL The back is welded with double profile forming a protected sealed area and the sides are made from a single folded section The accessibility for operation is from the front This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN66250P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account