
calcActive())">
Spacial CRN plain door with mount.plate. H600xW500xD150 IP66 IK10 RAL7035..
NSYCRN65150P
AEDÂ 563.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN65150P
Spacial CRN plain door with mount.plate. H600xW500xD150 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H600xW500xD150 IP66 IK10 RAL7035..
AEDÂ 563.52
Description
Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications It has a nominal height, width, and depth of 600mm, 500mm, and 150mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) The enclosure consists of a body, a cable gland plate, a plain door with a three-point lock and a 3mm double-bar insert, and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 14,118kg Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN65150P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account