Spacial CRN plain door with mount.plate. H500xW400xD200 IP66 IK10 RAL7035..

NSYCRN54200P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial CRN steel wall-mounting enclosure for multi-purpose applications This enclosure is designed to withstand high impact and is built with a IK10 (IEC62262) rating and IP66 rating (IEC60529), making it suitable for harsh environments The enclosure has a nominal height, width, and depth of 500mm, 400mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with a lock, and a mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes, as well as the mounting plate by fixing elements The net weight of the enclosure is 10,928kg The sides are made from a single folded section and the back is welded with double profile forming a protected sealed area The enclosure is accessible for operation from the front

Product Details

Activity PPUES
Part Number NSYCRN54200P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account