
calcActive())">
Spacial CRN plain door with mount.plate. H300xW250xD200 IP66 IK10 RAL7035..
NSYCRN325200P
AEDÂ 282.97
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN325200P
Spacial CRN plain door with mount.plate. H300xW250xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H300xW250xD200 IP66 IK10 RAL7035..
AEDÂ 282.97
Description
Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications and is suitable for use in harsh environments It has an IK10 (IEC 62262) rating and an IP66 rating (IEC 60529) for high impact resistance and protection against dust and water The enclosure has a nominal height, width, and depth of 300mm, 250mm, and 200mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish It consists of a body, a cable gland plate, a plain door with a 3mm double-bar lock, and a mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door, cable gland plate, and mounting plate can be removed for maintenance purposes The mounting plate is made of galvanised steel The net weight of the enclosure is 5,13kg This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN325200P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account