
calcActive())">
Spacial CRN plain door with mount.plate. H250xW200xD150 IP66 IK10 RAL7035..
NSYCRN252150P
AEDÂ 345.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN252150P
Spacial CRN plain door with mount.plate. H250xW200xD150 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H250xW200xD150 IP66 IK10 RAL7035..
AEDÂ 345.40
Description
Spacial CRN is a multi-purpose steel wall-mounting enclosure, certified by UL, cUL, and DNV-GL, designed for use in harsh environments It is rated IK10 (IEC62262) for high impact resistance and IP66 (IEC60529) for dust and water resistance The enclosure has a nominal height, width, and depth of 250mm, 200mm, and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with a lock, and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 3,274kg This enclosure features a back welded with double profile forming a protected sealed area and sides made from a single folded section The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN252150P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account