
calcActive())">
Spacial CRN plain door with mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..
NSYCRN108250P
AEDÂ 1,473.69
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN108250P
Spacial CRN plain door with mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..
AEDÂ 1,473.69
Description
Spacial CRN is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It has a nominal height, width, and depth of 1000mm, 800mm, and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a door with a lock, a mounting plate, and two cable gland plates (bottom) The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plates, and the mounting plate can be removed for maintenance purposes The mounting plate is made of galvanised steel The net weight of the enclosure is 42kg It has been certified by cUL, UL, and DNV-GL The enclosure meets IEC 62208 standards, with an IK10 (IEC62262) rating and an IP66 rating (IEC60529) The variant particularity includes a back welded with double profile forming a protected sealed area and sides made from a single folded section Accessibility to the equipment inside is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN108250P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account