
calcActive())">
Spacial CRN plain door with mount.plate. H1000xW600xD300 IP66 IK10 RAL7035..
NSYCRN106300P
AEDÂ 1,225.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN106300P
Spacial CRN plain door with mount.plate. H1000xW600xD300 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H1000xW600xD300 IP66 IK10 RAL7035..
AEDÂ 1,225.53
Description
Spacial CRN steel wall-mounting enclosure for multi-purpose applications It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 1000mm, 600mm, and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with a three-point lock and a 3mm double-bar insert, and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 38,2kg The back of the enclosure is welded with double profile forming a protected sealed area, and the sides are made from a single folded section The enclosure provides accessibility for operation from the front This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN106300P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account