
calcActive())">
Spacial CRN plain door with mount.plate. H1000xW600xD250 IP66 IK10 RAL7035..
NSYCRN106250P
AEDÂ 1,177.64
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN106250P
Spacial CRN plain door with mount.plate. H1000xW600xD250 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H1000xW600xD250 IP66 IK10 RAL7035..
AEDÂ 1,177.64
Description
Spacial CRN is a multi-purpose wall-mounting enclosure designed for harsh environments It is certified by UL, cUL, and DNV-GL and has an IK10 (IEC62262) rating and an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 1000mm, 600mm, and 250mm, respectively The enclosure is constructed of steel with an epoxy-polyester powder surface finish and is grey-coloured (RAL7035) It consists of a body, a cable gland plate, a plain door with a 3mm double-bar lock, and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door and the cable gland plate can be removed for maintenance purposes The mounting plate can be removed with a fixing element The net weight of the enclosure is 36kg The back is welded with a double profile to form a protected sealed area, and the sides are made from a single folded section The front face is accessible for operation
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN106250P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account