Spacial CRN plain door w/o mount.plate. H200xW200xD150 IP66 IK10 RAL7035..

NSYCRN22150
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications It is certified by UL, cUL, and DNV-GL, and has an IK10 (IEC62262) rating and IP66 (IEC60529) rating, making it suitable for use in harsh environments This enclosure has a nominal height, width, and depth of 200mm, 200mm, and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a plain door, a lock, and two cable gland plates (top and bottom) The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 2,52kg The sides of the enclosure are made from a single folded section, and the back is welded with a double profile forming a protected sealed area The enclosure is accessible from the front

Product Details

Activity PPUES
Part Number NSYCRN22150

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account