Spacial - Cable entry membrane type FL21 with 7 entrances IP66

NSYAECPFLT7
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial - Cable entry membrane type FL21 with 7 entrances IP66 The product is made from grey TPE (thermoplastic elastomer) (RAL 7035) Fixed on cable gland plate The external width is 214mm and fixing center width is 194mm The height is 40mm The fixing center depth is 62mm and external depth is 88mm The kit is made up of 1 membrane and 1 fixing elements Ambient air temperature for operation -40-100 °C Flame retardance V0 conforming to UL 94 Ingress protection rating IP66 This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYAECPFLT7

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account