
calcActive())">
Soft starter ATS430 250A 208 to 600V
ATS430C25S6
AEDÂ 12,459.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ATS430C25S6
Soft starter ATS430 250A 208 to 600V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Soft starter ATS430 250A 208 to 600V
AEDÂ 12,459.65
Product Details
Activity | IDVSD |
---|---|
Variation Group | 2 |
Part Number | ATS430C25S6 |
Power | 75 to 160kW |
Voltage | 208 to 600 V |
load current | 250 A |
Voltage range | 208 to 600 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account