
calcActive())">
Soft starter ATS130 105A 200 to 480V
ATS130N2C11LT
AEDÂ 5,171.03
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ATS130N2C11LT
Soft starter ATS130 105A 200 to 480V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Soft starter ATS130 105A 200 to 480V
AEDÂ 5,171.03
Product Details
Activity | IDVSD |
---|---|
Variation Group | 1 |
Part Number | ATS130N2C11LT |
Power | 30 to 55kW |
Voltage | 200 to 480 V |
load current | 105 A |
Voltage range | 200 to 480 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account