Overcurrent control relay 4mA…1A, 2 C/O
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Overcurrent control relay 4mA…1A, 2 C/O
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY CONTROL RELAYS |
| Relay type | CURRENT CONTROL RELAY |
| Product or component type | CURRENT CONTROL RELAY |
| Relay name | RM22JA |
| Relay monitored parameters | OVERCURRENT DETECTION |
| Time delay type | WITHOUT |
| Switching capacity in VA | 2000 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 8 A AC |
| Maximum power consumption in VA | 3.5 VA |
| Measurement range | 4 MA...1 A CURRENT AC/DC 50/60 HZ |
| Utilisation category | AC-15 CONFORMING TO IEC 60947-5-1DC-13 CONFORMING TO IEC 60947-5-1AC-1 CONFORMING TO IEC 60947-4-1DC-1 CONFORMING TO IEC 60947-4-1 |
| Contacts type and composition | 2 C/O |
| Reset time | 1500 MS AT MAXIMUM VOLTAGE |
| Maximum switching voltage | 250 V AC |
| Supply voltage limits | 20.4…264 V AC/DC |
| operating voltage tolerance | - 15 % + 10 % UN |
| Maximum power consumption in W | 1.5 W DC |
| Resistance across terminals | 2.5 OHM AT E1-M TERMINALS0.5 OHM AT E2-M TERMINALS0.1 OHM AT E3-M TERMINALS |
| Output contacts | 2 C/O |
| nominal output current | 8 A |
| Maximum measuring cycle | 100 MS MEASUREMENT CYCLE AS TRUE RMS VALUE |
| Internal input resistance | 0.1 OHM2.5 OHM0.5 OHM |
| Setting accuracy of the switching threshold | +/- 10 % OF THE FULL SCALE |
| Setting accuracy of time delay | 10 P |
| Hysteresis | 5…50 % ADJUSTABLE OF THRESHOLD SETTING |
| delay at power up | 0.3 S |
| Repeat accuracy | +/- 0.5 % FOR INPUT AND MEASUREMENT CIRCUIT+/- 0.2 % FOR TIME DELAY |
| Measurement error | < 1 % OVER THE WHOLE RANGE WITH VOLTAGE VARIATION0.05 %/°C WITH TEMPERATURE VARIATION |
| Threshold setting | 10...100 % |
| Overvoltage category | III CONFORMING TO IEC 60664-1III CONFORMING TO UL 508 |
| Insulation resistance | > 100 MOHM AT 500 V DC CONFORMING TO IEC 60255-27 |
| Insulation | BETWEEN SUPPLY AND MEASUREMENT |
| Connections - terminals | SCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (AWG 20...AWG 14) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (AWG 24...AWG 16) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 1 X 0.5...1 X 3.3 MM² (AWG 20...AWG 12) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (AWG 24...AWG 14) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (YELLOW) FOR RELAY ONLED (GREEN) FOR POWER ON |
| Mounting support | 35 MM DIN RAIL CONFORMING TO IEC 60715 |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 10000000 CYCLES |
| [Us] rated supply voltage | 24...240 V AC/DC 50/60 HZ, NON SELF-POWERED |
| Safety reliability data | MTTFD = 296.8 YEARSB10D = 270000 |
| Contacts material | CADMIUM FREE |
| Width | 22.5 MM |
| Control type | WITH TEST BUTTON |
| Product weight | 0.11 KG |
| Immunity to microbreaks | 50 MS |
| Electromagnetic compatibility | IMMUNITY FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-1IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-2EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-3EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-4ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV LEVEL 3 (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV LEVEL 3 (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 10 V/M LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 4 KV LEVEL 4 (DIRECT) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 4 (CAPACITIVE COUPLING) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 4 KV LEVEL 4 (COMMON MODE) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 4 (DIFFERENTIAL MODE) CONFORMING TO IEC 61000-4-5CONDUCTED AND RADIATED EMISSIONS CLASS B GROUP 1 CONFORMING TO CISPR 11CONDUCTED AND RADIATED EMISSIONS CLASS B CONFORMING TO CISPR 22 |
| Standards | IEC 60255-1 |
| Product certifications | EACCSACERCMCCCULGL |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -20…50 °C AT 60 HZ-20…60 °C AT 50 HZ |
| Relative humidity | 93…97 % AT 25…55 °C CONFORMING TO IEC 60068-2-30 |
| Vibration resistance | 0.075 MM (F= 10…58.1 HZ) NOT IN OPERATION CONFORMING TO IEC 60068-2-61 GN (F= 10…58.1 HZ) NOT IN OPERATION CONFORMING TO IEC 60068-2-60.035 MM (F= 58.1…150 HZ) IN OPERATION CONFORMING TO IEC 60068-2-60.5 GN (F= 58.1…150 HZ) IN OPERATION CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN (DURATION = 11 MS) FOR NOT IN OPERATION CONFORMING TO IEC 60068-2-275 GN (DURATION = 11 MS) FOR IN OPERATION CONFORMING TO IEC 60068-2-27 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP40 (HOUSING) CONFORMING TO IEC 60529IP50 (FRONT PANEL) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-13 CONFORMING TO UL 508 |
| Dielectric test voltage | 2.5 KV, 1 MIN AC 50 HZ CONFORMING TO IEC 60255-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.600 CM |
| Package 1 Width | 8.200 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 121.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.287 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 18 |
| Total lifecycle Carbon footprint | 44 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.779826432024163 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.09392744528575005 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0008695699160779772 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 40.75904111642341 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 41 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3231292184488894 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 5e3fdf99-611b-4d07-ad17-6eba84ab488b |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY CONTROL RELAYS |
| Relay type | CURRENT CONTROL RELAY |
| Product or component type | CURRENT CONTROL RELAY |
| Relay name | RM22JA |
| Relay monitored parameters | OVERCURRENT DETECTION |
| Time delay type | WITHOUT |
| Switching capacity in VA | 2000 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 8 A AC |
| Maximum power consumption in VA | 3.5 VA |
| Measurement range | 4 MA...1 A CURRENT AC/DC 50/60 HZ |
| Utilisation category | AC-15 CONFORMING TO IEC 60947-5-1DC-13 CONFORMING TO IEC 60947-5-1AC-1 CONFORMING TO IEC 60947-4-1DC-1 CONFORMING TO IEC 60947-4-1 |
| Contacts type and composition | 2 C/O |
| Reset time | 1500 MS AT MAXIMUM VOLTAGE |
| Maximum switching voltage | 250 V AC |
| Supply voltage limits | 20.4…264 V AC/DC |
| operating voltage tolerance | - 15 % + 10 % UN |
| Maximum power consumption in W | 1.5 W DC |
| Resistance across terminals | 2.5 OHM AT E1-M TERMINALS0.5 OHM AT E2-M TERMINALS0.1 OHM AT E3-M TERMINALS |
| Output contacts | 2 C/O |
| nominal output current | 8 A |
| Maximum measuring cycle | 100 MS MEASUREMENT CYCLE AS TRUE RMS VALUE |
| Internal input resistance | 0.1 OHM2.5 OHM0.5 OHM |
| Setting accuracy of the switching threshold | +/- 10 % OF THE FULL SCALE |
| Setting accuracy of time delay | 10 P |
| Hysteresis | 5…50 % ADJUSTABLE OF THRESHOLD SETTING |
| delay at power up | 0.3 S |
| Repeat accuracy | +/- 0.5 % FOR INPUT AND MEASUREMENT CIRCUIT+/- 0.2 % FOR TIME DELAY |
| Measurement error | < 1 % OVER THE WHOLE RANGE WITH VOLTAGE VARIATION0.05 %/°C WITH TEMPERATURE VARIATION |
| Threshold setting | 10...100 % |
| Overvoltage category | III CONFORMING TO IEC 60664-1III CONFORMING TO UL 508 |
| Insulation resistance | > 100 MOHM AT 500 V DC CONFORMING TO IEC 60255-27 |
| Insulation | BETWEEN SUPPLY AND MEASUREMENT |
| Connections - terminals | SCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (AWG 20...AWG 14) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (AWG 24...AWG 16) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 1 X 0.5...1 X 3.3 MM² (AWG 20...AWG 12) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (AWG 24...AWG 14) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (YELLOW) FOR RELAY ONLED (GREEN) FOR POWER ON |
| Mounting support | 35 MM DIN RAIL CONFORMING TO IEC 60715 |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 10000000 CYCLES |
| [Us] rated supply voltage | 24...240 V AC/DC 50/60 HZ, NON SELF-POWERED |
| Safety reliability data | MTTFD = 296.8 YEARSB10D = 270000 |
| Contacts material | CADMIUM FREE |
| Width | 22.5 MM |
| Control type | WITH TEST BUTTON |
| Product weight | 0.11 KG |
| Immunity to microbreaks | 50 MS |
| Electromagnetic compatibility | IMMUNITY FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-1IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-2EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-3EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-4ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV LEVEL 3 (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV LEVEL 3 (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 10 V/M LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 4 KV LEVEL 4 (DIRECT) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 4 (CAPACITIVE COUPLING) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 4 KV LEVEL 4 (COMMON MODE) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 4 (DIFFERENTIAL MODE) CONFORMING TO IEC 61000-4-5CONDUCTED AND RADIATED EMISSIONS CLASS B GROUP 1 CONFORMING TO CISPR 11CONDUCTED AND RADIATED EMISSIONS CLASS B CONFORMING TO CISPR 22 |
| Standards | IEC 60255-1 |
| Product certifications | EACCSACERCMCCCULGL |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -20…50 °C AT 60 HZ-20…60 °C AT 50 HZ |
| Relative humidity | 93…97 % AT 25…55 °C CONFORMING TO IEC 60068-2-30 |
| Vibration resistance | 0.075 MM (F= 10…58.1 HZ) NOT IN OPERATION CONFORMING TO IEC 60068-2-61 GN (F= 10…58.1 HZ) NOT IN OPERATION CONFORMING TO IEC 60068-2-60.035 MM (F= 58.1…150 HZ) IN OPERATION CONFORMING TO IEC 60068-2-60.5 GN (F= 58.1…150 HZ) IN OPERATION CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN (DURATION = 11 MS) FOR NOT IN OPERATION CONFORMING TO IEC 60068-2-275 GN (DURATION = 11 MS) FOR IN OPERATION CONFORMING TO IEC 60068-2-27 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP40 (HOUSING) CONFORMING TO IEC 60529IP50 (FRONT PANEL) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-13 CONFORMING TO UL 508 |
| Dielectric test voltage | 2.5 KV, 1 MIN AC 50 HZ CONFORMING TO IEC 60255-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.600 CM |
| Package 1 Width | 8.200 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 121.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.287 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 18 |
| Total lifecycle Carbon footprint | 44 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.779826432024163 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.09392744528575005 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0008695699160779772 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 40.75904111642341 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 41 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3231292184488894 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 5e3fdf99-611b-4d07-ad17-6eba84ab488b |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |