
RJ45 JACK CAT6 UNSHIELDED KEYSTONE WHITE
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
RJ45 JACK CAT6 UNSHIELDED KEYSTONE WHITE
Description
Punch down RJ45 jack, part of a global range which provides a complete cabling solution. It is an unshielded RJ45 jack with keystone footprint. Its performance are PoE+ and Cat6 channel level with associated cable It is mutli-standard certified (IEC, TIA, UL) as well as Green Premium compliant (RoHS/REACH). It is compatible with cables as well as 19 inch panels and sockets from global range. Associated quicktool can be used to realize reliable termination in a shorter time. The jack is delivered with its independant wire cap in individual bag. It has a housing in white colour.
Product Details
Part Number | VDIEB17266UWE |
---|---|
Activity | HDCWD |
Weight | 10.0 g |
Package1 Length*Width*Height | 15.0 cm x 10.5 cm x 0.06 cm |
ambient air temperature for operation | 14-140 °F, -10-60 °C |
ambient air temperature for storage | -40-158 °F, -40-70 °C |
Awg Gauge | AWG 25...AWG 23 |
Cable Outer Diameter | 0.8-1.4 mm |
Cable Shielding Type | UTP |
climatic withstand | 40/070/21 (21 days) |
Colour Code | TIA-568A/B |
Colour | Connector Housing: White (abs + Pc), Top Cover: Transparent (pc), Idc Cover: White (pc) |
Communication Network Category | 6 |
Communication Network Type | 1000BASE-T |
Connections - Terminals | insulation displacement contact |
Contact Resistance | 20 mOhm |
Device Presentation | two piece design |
flame retardance | UL94-V0 conforming to UL listed |
height | 0.072 ft, 22 mm |
insulation resistance | initial insulation resistance: > 500 MOhm at 100 V DC |
Length | 36 mm, 0.12 ft |
mechanical durability | 750 cycles |
Permissible Voltage | 1000 V AC/DC peak, between contacts |
Pin Number | 8 pins of copper alloy and gold plated conforming to IEC 60603-7 |
product certifications | UL listed |
Product Name | Actassi S-110 |
product or component type | RJ45 connector |
Quantity per set | set of 1 |
range | Actassi |
standards | ANSI/TIA-568-C.2, IEC 60603-7-4, ISO/IEC 11801:2011 Ed.2.2, UL 1863 |
Tool Type | punch down tool, quick termination tool |
Transmission Frequency | 1-250 MHz |
Type of Footprint | S-110 keystone |
width | 0.052 ft, 16 mm |