reversible internal door polyester 2 locks grid pattern forPLM75

NSYPAP75G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Internal plain door for Thalassa PLM The product is to be mounted on front side of the enclosure The grid pattern width is 405mm The grid pattern height is 615mm The available depth between enclosure door depth is 32mm and available depth between rear depth is 244mm The door is made of polyester charged with fibreglass (RAL 7035) and has a degree of IP protection IP20 Hinges left or right (110 ° opening angle) The door has 2 locks with 5mm double bar This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYPAP75G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account