Polyester glassreinf. plinth for encl. PLA(T)103 front opening IP44-IK10 RAL7035

NSYZA2103G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Plinth to be used with Thalassa PLA enclosures The plinth is to be used in multi-purpose applications The width is 994mm The height is 200mm The depth is 250mm The kit is made of fixing elements, 2 front panels and 2 side parts The product is made of grey Material : Plastic (RAL 7035) Ingress protection rating is IP44 Mechanical protection rating is IK10 This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYZA2103G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account