
calcActive())">
PLUG-IN BRIDGE, 2PTS FOR 10MM² TERMINAL BLOCKS, RED
NSYTRAL102
AED 4.77
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRAL102
PLUG-IN BRIDGE, 2PTS FOR 10MM² TERMINAL BLOCKS, RED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PLUG-IN BRIDGE, 2PTS FOR 10MM² TERMINAL BLOCKS, RED
AED 4.77
Product Details
Activity | PPLVS |
---|---|
Part Number | NSYTRAL102 |
Number of Ways | 2 ways |
accessory / separate part category | connection accessory |
colour | red |
device short name | TRA |
net weight | 7 g |
product or component type | plug-in bridge |
Quantity per set | set of 10 |
range | Linergy |
range of product | Linergy |
Terminal block level | 1 |
Number of measurement input | 2, 3, 6, 1, 4 |
product compatibility | TRV screw terminal terminal block, TRP push-in terminal block, TRR spring terminal terminal block |
Cable Cross Section | 10-10 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account