PLUG-IN BRIDGE, 2PTS FOR 10MM² TERMINAL BLOCKS, RED

NSYTRAL102
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPLVS
Pincode Group default
Part Number NSYTRAL102
Number of Ways 2 ways
accessory / separate part category connection accessory
colour red
device short name TRA
net weight 7 g
product or component type plug-in bridge
Quantity per set set of 10
range Linergy
range of product Linergy
Terminal block level 1
Number of measurement input 2, 3, 6, 1, 4
product compatibility TRV screw terminal terminal block, TRP push-in terminal block, TRR spring terminal terminal block
Cable Cross Section 10-10 mm²

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: PLUG-IN BRIDGE, 2PTS FOR 10MM² TERMINAL BLOCKS, RED
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.