PLS box, polyester rear, transparent PC cover IP66 18x27x18cm

NSYPLS1827G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

The Thalassa PLS box have a polyester rear with a transparent polycarbonate and cover come in grey RAL 7035 color. The dimensions are (H) 180 mm x (W) 270 mm x (D) 180 mm. This insulating modular box is made of one piece moulded body and is designed for multi-purpose usage. It is designed to be wall mounted and have a high transparent cover locked by removable screws. The rear of the box is made of fiberglass reinforced polyester and the transparent cover is made of polycarbonate. It offers IP66 protection against dust and water, IK09 hard impact resistance, 960°C fire resistance and class II electrical insulation. It can be used in many environments ranging from -30 °C to 80 °C. The box is halogen-free : no toxic fumes in case of fire or glow wire. It have a smart design allowing modular assembly to form sets for different functions and there are inserts in the body to mount accessories. This box is NEMA 4X, NEMA 13 and IEC 62208 certified.

Product Details

Activity PPUES
Part Number NSYPLS1827G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account