
calcActive())">
PLS box, polyester rear, opaque PC cover IP66 27x27x23cm
NSYPLSC2727AG
AEDÂ 330.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLSC2727AG
PLS box, polyester rear, opaque PC cover IP66 27x27x23cm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PLS box, polyester rear, opaque PC cover IP66 27x27x23cm
AEDÂ 330.38
Description
PLS box, polyester rear, opaque PC cover IP65 27x27x23cm. Label: Thalassa PLS - range: Thalassa - device composition: 1 rear part : on enclosure ,1 cover : on enclosure , locking screws - body type: one piece moulded - type of front cover: high plain cover - lock type: slot screw - product name: Thalassa PLS - device short name: PLS - device application: multi-purpose - product or component type: insulating modular box - enclosure nominal height: 270 mm - enclosure nominal width: 270 mm - enclosure nominal depth: 230 mm - enclosure mounting: wall mounted - Range Presentation: Industrial boxes polyester & accessoriesBody made of fibreglass reinforced polyester, moulded by hot compression, RAL 7035 colour, 135mm height. 3 types of lids :
- Transparent polycarbonate, 45mm or 95mm height.
- Opaque polycarbonate RAL7032, 45mm or 95mm height.
- Polyester RAL7035, 45mm height.
Features:
- 14 dimensions from 180x270x180mm up to 540x720x230mm. - Modular dimensions of sides: 180, 270, 360, 540 and 720mm. - Locking by 4, 6 or 8 screws, according to dimensions. - Mounting bosses already moulded with inserts M6. - Modular distribution version (supplied with chassis). - Total insulation for realisation of Class II equipment. - Degree of protection IP65. - Impact resistance: IK09. - Self-extinguishibility: 960ºC test withstanding. Certifications:
- Bureau Veritas - IEC62208 enclosure standard.- UL/CUL certification. - Range Benefits: Insulating modular dimensions boxes
- Adjustable (horizontal and vertical coupling) to form sets for different functions. - No electrical contact risks. - Suitable for indoor or outdoor use. - Resistant to harsh atmospheres. - Can be used in a large temperature range. - Easy to machine and the machining does not produce corrosion. - Halogen free. - Long life lasting without maintenance. - Assuring a good protection of equipment (IP65). - Transparent cover version for checking or reading, and opaque cover version. - Locking system is out the protected volume - Different types of chassis in metal or insulating material. - Standard version for modular distribution. - Customising service: colour, machining, hinge and accessories installation. - Lids and bodies can be supplied separately in lots - Range Application Presentation:
- Electrical distribution and Control- Infrastructures and Industry- Installed indoor, outdoor and harsh environments - Public areas due to the total insulation – safety- Automation, measurement, distribution and protectionThe modularity allows compartmentalize functions
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLSC2727AG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account