Plain door, PrismaSeT HD, for electrical enclosure H2000 W700mm, RAL9003

NSYSFND207G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This steel door is purpose-built to assemble a PrismaSeT HD floor standing modular decarbonized steel enclosure for electrical distribution applications. It has a nominal height and width of 2000 mm and 700 mm, respectively. The door is made of steel sheet, while the handle is made of polyamide 6 with 30% fiberglass. An epoxy-polyester powder finish provides a smooth appearance. It has a grey (RAL 7035) color with a black (RAL 9005) handle. It has an aperture up to 120 degrees and is reversible, meaning it can be opened from either side. The door has a four-point lock with a handle that has a 5 mm double-bar insert for security. This product is qualified as a green premium, with minimal use of hazardous substances. The enclosure has UL Types 3R/12 rating and an IP55 rating, which makes it resistant to dust, water and oil ingress. The enclosure is also resistant to impacts, with an rating. Operation is convenient due to rear, front, and side access. Operation is convenient due to rear, front, and side access

Product Details

Activity PPUES
Part Number NSYSFND207G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account