
calcActive())">
PC box IP66 IK08 RAL7035 Int.H275W225D120 Ext.H291W241D128 Transp.cover H60
NSYTBP292412HT
AEDÂ 185.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTBP292412HT
PC box IP66 IK08 RAL7035 Int.H275W225D120 Ext.H291W241D128 Transp.cover H60
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PC box IP66 IK08 RAL7035 Int.H275W225D120 Ext.H291W241D128 Transp.cover H60
AEDÂ 185.76
Description
This TBP is a wall-mounted box made of polycarbonate It is designed for multi-purpose applications and can be used indoor or outdoor The box has a grey (RAL 7035) body and a high transparent cover The enclosure has a nominal height, width, and depth of 291 mm, 241 mm, and 128 mm, respectively The internal dimensions of the box are 275 mm x 225 mm x 120 mm The cover is closed by four captive flat screws located outside the sealed area of the box to maintain IP The box has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions It is also resistant to fire up to 960°C in accordance with IEC 62208 standard The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK08 rating (IEC 62262) It can be stored in ambient air temperatures ranging from -15 to 60°C and used in ambient air temperature ranging from -25 to 80 °C without affecting its performance The product is UL certified
Product Details
Activity | PPUES |
---|---|
Part Number | NSYTBP292412HT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account