PC box IP66 IK08 RAL7035 Int.H175W105D80 Ext.H192W121D87 Transp.cover H20

NSYTBP19128T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Thalassa TBP industrial PC box with transparent PC cover H20. Int is 175 x 105 x 80 mm. Ext is 192 x 121 x 87 mm. Wall mounted enclosure. Low transparent cover. Outside sealed is flat screwdriver captive screw lock. Certifications is DEMKO, SEMKO, TÜV, UL. UL 508 A Standard. Fire resistance 960°. Polycarbonate made. IP66 (NEMA 4.4X), IK08, Grey RAL 7035, Insulation Class II. Set of 5. Ambient temperature for storage/operation is (-15 to 60 °C)/(-25 to 80 °C).

Product Details

Activity PPUES
Part Number NSYTBP19128T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account