PC box IP66 IK08 RAL7035 Int.H105W65D55 Ext.H116W74D62 opaque PC cover H10

NSYTBP1176
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This TBP is a wall-mounted box made of polycarbonate It is designed for multi-purpose applications and can be used indoor or outdoor The box has a grey (RAL 7035) body and a low plain cover The enclosure has a nominal height, width, and depth of 116 mm, 74 mm, and 62 mm, respectively The internal dimensions of the box are 105 mm x 65 mm x 55 mm The cover is closed by four captive flat screws located outside the sealed area of the box to maintain IP The box has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions It is also resistant to fire up to 960°C in accordance with IEC 62208 standard The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK08 rating (IEC 62262) It can be stored in ambient air temperatures ranging from -15 to 60°C and used in ambient air temperature ranging from -25 to 80 °C without affecting its performance The product is UL certified The set includes 5 TBP boxes, each weighing 0,124 kg

Product Details

Activity PPUES
Part Number NSYTBP1176

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account