
calcActive())">
Outlet grille black cut out diameter 108mm dim ext 124x124mm IP20
NSYCAG108LP
AEDÂ 45.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCAG108LP
Outlet grille black cut out diameter 108mm dim ext 124x124mm IP20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Outlet grille black cut out diameter 108mm dim ext 124x124mm IP20
AEDÂ 45.47
Description
Outlet grille 124 x 124mm made from ABS (acrylonitrile butadiene-styrene) for ClimaSys CV enclosures The kit is made of 1 external part for front The external width is 124mm Cut-out diameter is 108mm Ingress protection rating (according to IEC 60529) is IP20 Fixing by screws Painted in black This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCAG108LP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account