Outdoor Connected Cooling Unit, Climasys CU, 2kW, 3 poles, 380/460V, 50/60Hz, IP55
SKU :
NSYCUHD2K3P4DG
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 16,893.15
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Outdoor Connected Cooling Unit, Climasys CU, 2kW, 3 poles, 380/460V, 50/60Hz, IP55
AEDÂ 16,893.15
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Part Number | NSYCUHD2K3P4DG |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPUES |
|---|---|
| Part Number | NSYCUHD2K3P4DG |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account