
calcActive())">
Multi Surround, AvatarOn C, 2 gang, dark grey
E8731_26_DG
AED 26.40
AED 21.00
AED 26.40
AED 26.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731_26_DG
Multi Surround, AvatarOn C, 2 gang, dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Part Number | E8731_26_DG |
---|---|
Activity | HDCWD |
Colour | dark grey |
device mounting | surface, flush |
Material | PC (polycarbonate) |
Number of Gangs | 2 gangs |
product or component type | surround |
range | AvatarOn |
range of product | AvatarOn C |