
calcActive())">
Multi-fixing LED lamp with socket Schuko - 230 V AC - 10W
NSYLAMLDS
AEDÂ 680.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYLAMLDS
Multi-fixing LED lamp with socket Schuko - 230 V AC - 10W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Multi-fixing LED lamp with socket Schuko - 230 V AC - 10W
AEDÂ 680.42
Description
Multi-fixing LED lamp with socket Schuko. 230V AC 50Hz or 60Hz. Integral LED 640 lm , 4000k, 25000 h. Built-it switch. 372 x 63 x 40 mm. Cable quick connector not supplied. Mounting support by bracket, DIN rail, metal parts. Fixing mode by clip-in, magnetic fixing, screws. Made in PC (UL94V-0). Black RAL 9005. Protection IP20, electrical insulation class 2.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYLAMLDS |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account