
calcActive())">
Multi-fixing LED lamp without socket - 24/48 V DC - 10W
NSYLAMLDVDC
AED 624.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYLAMLDVDC
Multi-fixing LED lamp without socket - 24/48 V DC - 10W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Multi-fixing LED lamp without socket - 24/48 V DC - 10W
AED 624.74
Description
Multi-fixing LED lamp without socket - 24/48 V DC - 10W. Label: Lighting and power sockets - range of product: Lighting and power sockets - power factor: 1 - accessory / separate part category: lighting accessory - product or component type: lamp - device application: multi-purpose - device composition: 1 lamp ,1 fixing elements - Range Presentation: Lamps:
An offer designed to fit with the needs of an electrical control panel.
- Multi-fixing lamps
- 6 references for the different needs and countries standards: - Lamp with socket – 4 options - Lamp without socket – 2 options - Lamp with presence detection – 1 option - Cost effective lamps
- 2 options with different dimensions to fit any control panel dimension. - Portable lamp
- Designed to be used as enclosure lamp or maintenance lamp. Socket strips:
- Socket strip with switch - Socket strip with circuit-breaker - Range Benefits: Facilities and Time saving !Lamps
- Multi-fixing lamp
- Time saving: fixing the lamp into the enclosure in under 3 second - Four different fixing methods in one reference - Minimum space required. - Money saving: No door switch needed. Presence detector integrated into the lamp. - Different socket for different countries - Cost effective lamp
- Money saving: An optimized cost/Benefit ratio - Universal: can be fixed to any enclosure - Interconnection: Up to 10 lamps in series with only one feed connection. - Portable lamps
- Small dimensions - Resistant - Easy to wind the cable. Socket strips
- Socket strip with switch - Socket strip with circuit-breaker - Range Application Presentation: Lamps
- The lamps are designed to be installed inside of any electrical enclosure. Quicker if installed in Schneider Electric universal enclosures ranges Sockets
- Fully universal indoor applications Dedicated 19” enclosures sockets
Product Details
Activity | PPUES |
---|---|
Part Number | NSYLAMLDVDC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account