
calcActive())">
Modular distribution chassis 48 modules for NSYPLM54,NSYS3D54,NSYCRN54,NSYS3X54
NSYDLA48G
AEDÂ 1,172.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYDLA48G
Modular distribution chassis 48 modules for NSYPLM54,NSYS3D54,NSYCRN54,NSYS3X54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular distribution chassis 48 modules for NSYPLM54,NSYS3D54,NSYCRN54,NSYS3X54
AEDÂ 1,172.13
Description
DLA chassis for Spacial S3D, Spacial CRN, Spacial S3X and Thalassa PLM enclosures The chassis is to be fixed on front of enclosure by fixing elements with supports location The width is 360mm The height is 480mm Number of 18mm modules is 48 (1 module = 2 steps = 18 mm) Number of horizontal rows is 3 The depth of the chassis can be adjusted in height from 40 to 85mm for DIN rail The front panel is made from self-extinguishing insulating and chassis structure and rails are made from steel The front has a grey (RAL 7035) color Number of cut-outs is 3 The kit is made up of 1 chassis structure, 2 finish covers, 1 neutral/earth strip 2 x 16 mm² 5 x 6 mm² and 3 front panels with 35mm DIN rails This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYDLA48G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account