Modular distribution chassis 112 modules for NSYPLM86,NSYS3D86,NSYCRN86,NSYS3X86

NSYDLA112G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

DLA chassis for Spacial S3D, Spacial CRN, Spacial S3X and Thalassa PLM enclosures The chassis is to be fixed on front of enclosure by fixing elements with supports location The width is 560mm The height is 780mm Number of 18mm modules is 112 (1 module = 2 steps = 18 mm) Number of horizontal rows is 4 The depth of the chassis can be adjusted in height from 40 to 85mm for DIN rail The front panel is made from self-extinguishing insulating and chassis structure and rails are made from steel The front has a grey (RAL 7035) color Number of cut-outs is 4 The kit is made up of 1 chassis structure, 4 front panels with 35mm DIN rails, 2 finish covers and 1 neutral/earth strip 2 x 16 mm² 5 x 6 mm²

Product Details

Activity PPUES
Part Number NSYDLA112G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account