modular dist chassis 18 modules of 18mm w/ insulating prot.plate for PLM3025

NSYDLPLM18G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

DL chassis for Thalassa PLM and Thalassa PHD enclosures The chassis is to be fixed on front of enclosure by fixing elements with supports location The width is 255mm The height is 308mm The depth is 160mm Number of 18mm modules is 18 (1 module = 2 steps = 18 mm) Number of horizontal rows is 2 The front panel is made from self-extinguishing and rails is made from galvanised steel The front has a grey (RAL 7035) color Number of cut-outs is 2 The kit is made up of 1 chassis structure, 1 front panel and 2 35mm DIN rails IP2x not respected when chassis is mounted at 67mm

Product Details

Activity PPUES
Part Number NSYDLPLM18G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account