Modular chassis DLM type for SPACIAL WM enclosure, 88 modules, H700xW500mm.

NSYDLM88
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

DLM chassis for Spacial S3D, Spacial S3X and Spacial CRN enclosures The chassis is to be fixed on front of enclosure and step slide by fixing elements and back with supports location The width is 455mm The height is 653mm The depth is 101,5mm Number of 18mm modules is 88 (1 module = 2 steps = 18 mm) Number of horizontal rows is 4 The depth of the chassis can be adjusted in height from 40 to 85mm for DIN rail The product is made from grey steel (RAL 7035) The front has a grey (RAL 7035) color Number of cut-outs is 4 The kit is made up of 1 chassis structure, 4 front panels with 35mm DIN rails, 2 finish covers and 1 neutral/earth strip 2 x 16 mm² 5 x 6 mm² Anti-corrosion protection is ensured by an polyester powder coating This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYDLM88

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account