Mita - empty floor box - 3 compartments - stainless steel - 100 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Mita - empty floor box - 3 compartments - stainless steel - 100 mm
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | INS53200 |
Activity | HDCWD |
Adjustment | adjustable in depth 100-100 mm |
Cabling Installation System | floor box |
Compartment Partitioning | 3 compartments |
depth | 114 mm |
device application | installation |
Device Presentation | empty |
Directives | 2014/35/EU - low voltage directive |
Embedding Depth | 90 mm |
Floor Box Shape | rectangular |
height | 222 mm |
IP degree of protection | IP20 |
Material | sheet steel, stainless steel brushed finish |
product or component type | floor outlet box |
Quality Labels | CE |
Quantity per set | set of 1 |
range | Mita |
range of product | Mita |
Type of Floor | raised floor |
width | 348 mm |
ambient air temperature for operation | -25-60 °C |
standards | BS EN 60670-23:2008, 73/23/EEC, 93/68/EEC |
product compatibility | 87 mm mounting plate |