Microperforated mounting plate H300xW400 w/holes diam 3,6mm on 12,5mm pitch

NSYMF43
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Microperforated mounting plate for Spacial CRN, S3D, S3X and Thalassa PLM. The dimensions are (H) 400 mm x (W) 300 mm. Dimensions are reversible : it can be installed in enclosure with inverted dimensions. This mounting plate have 3,6 mm diameter holes with a 12,5 mm pitch which allow multi-purpose mounting accessory. It can be fixed using step slide mounting location or by direct fixing on backstuds (M8 screws). Made of galvanised steel, making it durable and resistant. The permanent permissible load is 60 kg. This product is qualified as a green premium, with minimal use of hazardous substances.

Product Details

Activity PPUES
Part Number NSYMF43

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account