
calcActive())">
Metal outlet grille cut-out 95 x 90mm ext dim 120x120mm IP23
NSYCAG104X95LM
AEDÂ 46.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCAG104X95LM
Metal outlet grille cut-out 95 x 90mm ext dim 120x120mm IP23
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal outlet grille cut-out 95 x 90mm ext dim 120x120mm IP23
AEDÂ 46.79
Description
Metal louvre plate 120 x 120mm made from steel for ClimaSys CV enclosures The kit is made of 1 metal louvre The external width is 120mm Ingress protection rating (according to IEC 60529) is IP23 Fixing by screws on sides of enclosure Cut-out dimensions is 95 x 104mm Painted in grey (RAL 7035) Anti-corrosion protection is ensured by epoxy-polyester powder coating This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCAG104X95LM |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account