Metal outlet grille - cut-out 417x120mm ext dim 445x148mm IP20

NSYCAG417X120M
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Metal louvre plate 148 x 445mm made from steel for enclosures The kit is made of 1 fixing elements and 1 metal louvre The external width is 148mm Ingress protection rating (according to IEC 60529) is IP20 Fixing by screws on sides of enclosure Cut-out dimensions is 417 x 120mm Painted in grey (RAL 7035) Anti-corrosion protection is ensured by epoxy-polyester powder coating This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYCAG417X120M

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account