
calcActive())">
Metal Outlet grille - cut-out 317x120mm ext dim 345x148mm IP20
NSYCAG317X120M
AEDÂ 26.19
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCAG317X120M
Metal Outlet grille - cut-out 317x120mm ext dim 345x148mm IP20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal Outlet grille - cut-out 317x120mm ext dim 345x148mm IP20
AEDÂ 26.19
Description
Metal louvre plate 148 x 345mm made from steel for enclosures The kit is made of 1 fixing elements and 1 metal louvre The external width is 148mm Ingress protection rating (according to IEC 60529) is IP20 Fixing by screws on sides of enclosure Cut-out dimensions is 317 x 91mm Painted in grey (RAL 7035) Anti-corrosion protection is ensured by epoxy-polyester powder coating This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCAG317X120M |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account