
calcActive())">
Metal key for 8mm triangle insert
NSYLT8
AEDÂ 20.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYLT8
Metal key for 8mm triangle insert
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal key for 8mm triangle insert
AEDÂ 20.90
Description
Metal key for 8mm triangle insert. Label: Spacial CRN - product or component type: key - Range Presentation: A resistant enclosure sheet steel enclosure
- Wide range of sizes : from 200X200X150 to 1400X1000X300. - Degree of protection : IP 66 for all single door enclosures, IP 55 for double door enclosures. - External mechanical impact resistance: IK 10 for enclosures with plain door, IK 08 for enclosures with glazed door. - Paint finish : colour grey RAL 7035. - Certifications : EN 62208 (LCIE), UL, CUL, BV, DNV, LR, GL. - A complete range of accessories to answer to all applications.Enclosures Spare Parts
Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need. - Range Benefits: Your ideal universal enclosure easy to work with !
- Global approach universal enclosure with dedicated accessories regarding the application (automatism, electrical distribution, electronic and network). - IP66 enclosure for single door, IP55 for double door. - IK10 for plain door and IK08 for glazed door. - 2 products : CRN and CNRG enclosure (CRNG for big dimensions).CRN and CRNG are :
- Smart : Door easily removable and reversible , 120° opening, 2 closure points from height 600 mm. Maximum loading: 50 kg/m2. Polyurethane seal. - Smart : hinges easily released and captive for easier door removal and door reversal. - Wide choice of inserts to equip the door. - Secure : welded studs for earth welded on door and body. - Easy to work with : 4 welded back studs shouldered 10mm to mount chassis. - Choice : plain chassis, silk-screened chassis, micro perforated chassis, telequick perforated chassis symmetrical chassis, steel cable gland plate, insulated cable gland plate with knock-outs cable gland plate prepared to receive membranes. - Durable : Epoxy polyester coating, polyurethane seal to guarantee water tightness for years. - Attractive : paint polyester colour RAL 7035.
- CRNG :
- 3 point lock enclosure.
- Aesthetic similar to CRN enclosure.
- double door version (IP55). And also...
- Choice : plain door or glazed door. - Time saving : 56 dimensions ( 39 for CRN and 17 for CRNG) with or without plain chassis (CRNG in customized business), - Wide range of accessories to fit to all applications... - Range Application Presentation:
- Industrial automation and industrial control
Plain chassis, micro-perforated chassis, perforated chassis ...
- Electrical distribution
Modular chassis (steel and insulated) from 24 modules to 234 modules.
- Electronics and Industrial Networks
19'' fixed or swing frame
Product Details
Activity | PPUES |
---|---|
Part Number | NSYLT8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account